(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Titanium Cross Recessed Pan Head Machine Screw - SNPT

Titanium Cross Recessed Pan Head Machine Screw - SNPT
  • Volume Discount

Made of titanium. The surface has been modified via special chemical polishing and brightening treatments. Oil and dust do not adhere to the surface, and there is minimal gas discharge. The specific gravity is about 60% that of stainless steel. For applications where weight reduction is necessary, such as with automobiles, aircraft, space equipment, medical equipment, and robots.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNPT-M3X10
SNPT-M3X12
SNPT-M3X16
SNPT-M3X20
SNPT-M4X6
SNPT-M4X8
SNPT-M4X12
SNPT-M4X16
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

11 Days or more

3100.5
1 Piece(s)Available

11 Days or more

3120.5
1 Piece(s)Available

11 Days or more

3160.5
1 Piece(s)Available

11 Days or more

3200.5
1 Piece(s)Available

11 Days or more

460.7
1 Piece(s)Available

11 Days or more

480.7
1 Piece(s)Available

11 Days or more

4120.7
1 Piece(s)Available

11 Days or more

4160.7

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Titanium Surface Treatment Special Chemical Polishing Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one)
Application Standard / Low-Outgas / Chemical Resistance / Non-Magnetic / Use for Clean circumstance Screw Type Complete thread

Additional Products in this Category

Tech Support