(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Adapter (Long Screw Type), SAD-FT

Screw Adapter (Long Screw Type), SAD-FT
  • Volume Discount

•Type: Full Thread
•Screw Type: Coarse Thread
•Type: Long Threaded Stud

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SAD-M4X40-FT
SAD-M4X50-FT
SAD-M4X60-FT
SAD-M4X80-FT
SAD-M4X100-FT
SAD-M5X40-FT
SAD-M5X60-FT
SAD-M5X80-FT
SAD-M5X100-FT
SAD-M6X60-FT
SAD-M6X80-FT
SAD-M6X100-FT
SAD-M8X50-FT
SAD-M8X60-FT
SAD-M8X80-FT
SAD-M8X100-FT
SAD-M10X80-FT
SAD-M10X100-FT
SAD-M10X120-FT
SADS-M4X40-FT
SADS-M4X50-FT
SADS-M4X60-FT
SADS-M4X80-FT
SADS-M4X100-FT
SADS-M5X40-FT
SADS-M5X50-FT
SADS-M5X60-FT
SADS-M5X80-FT
SADS-M5X100-FT
SADS-M6X50-FT
SADS-M6X60-FT
SADS-M6X80-FT
SADS-M6X100-FT
SADS-M8X50-FT
SADS-M8X60-FT
SADS-M8X80-FT
SADS-M8X100-FT
SADS-M10X60-FT
SADS-M10X80-FT
SADS-M10X120-FT
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Diameter1 M Thread Pitch Thread Diameter2 Length L1
1 Piece(s)Available

16 Days or more

Iron40.740
1 Piece(s)Available

8 Days or more

Iron40.750
1 Piece(s)Available

8 Days or more

Iron40.760
1 Piece(s)Available

8 Days or more

Iron40.780
1 Piece(s)Available

8 Days or more

Iron40.7100
1 Piece(s)Available

8 Days or more

Iron50.840
1 Piece(s)Available

8 Days or more

Iron50.860
1 Piece(s)Available

8 Days or more

Iron50.880
1 Piece(s)Available

8 Days or more

Iron50.8100
1 Piece(s)Available

8 Days or more

Iron6160
1 Piece(s)Available

8 Days or more

Iron6180
1 Piece(s)Available

8 Days or more

Iron61100
1 Piece(s)Available

8 Days or more

Iron81.2550
1 Piece(s)Available

8 Days or more

Iron81.2560
1 Piece(s)Available

8 Days or more

Iron81.2580
1 Piece(s)Available

8 Days or more

Iron81.25100
1 Piece(s)Available

10 Days or more

Iron101.580
1 Piece(s)Available

8 Days or more

Iron101.5100
1 Piece(s)Available

8 Days or more

Iron101.5120
1 Piece(s)Available

8 Days or more

Stainless Steel40.740
1 Piece(s)Available

8 Days or more

Stainless Steel40.750
1 Piece(s)Available

8 Days or more

Stainless Steel40.760
1 Piece(s)Available

15 Days or more

Stainless Steel40.780
1 Piece(s)Available

8 Days or more

Stainless Steel40.7100
1 Piece(s)Available

8 Days or more

Stainless Steel50.840
1 Piece(s)Available

8 Days or more

Stainless Steel50.850
1 Piece(s)Available

8 Days or more

Stainless Steel50.860
1 Piece(s)Available

8 Days or more

Stainless Steel50.880
1 Piece(s)Available

8 Days or more

Stainless Steel50.8100
1 Piece(s)Available

8 Days or more

Stainless Steel6150
1 Piece(s)Available

8 Days or more

Stainless Steel6160
1 Piece(s)Available

8 Days or more

Stainless Steel6180
1 Piece(s)Available

8 Days or more

Stainless Steel61100
1 Piece(s)Available

8 Days or more

Stainless Steel81.2550
1 Piece(s)Available

8 Days or more

Stainless Steel81.2560
1 Piece(s)Available

8 Days or more

Stainless Steel81.2580
1 Piece(s)Available

8 Days or more

Stainless Steel81.25100
1 Piece(s)Available

8 Days or more

Stainless Steel101.560
1 Piece(s)Available

8 Days or more

Stainless Steel101.580
1 Piece(s)Available

15 Days or more

Stainless Steel101.5120

Loading...

  1. 1

Basic Information

Type Complete thread Screw Type Coarse Type Long Threaded Stud

Additional Products in this Category

Tech Support