(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bushings for Locating Pins - PJA Series, Straight.

Bushings for Locating Pins - PJA Series, Straight.
  • Volume Discount

•Shape: Straight
•Material: Steel
•Bore (Inner Dia.) Shape: Round
•Outer Dia. Tolerance: p6
•Type: Bushing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJA-5X8
PJA-5X10
PJA-5X12
PJA-5X16
PJA-6X8
PJA-6X10
PJA-6X12
PJA-6X16
PJA-8X10
PJA-8X12
PJA-8X16
PJA-8X20
PJA-10X10
PJA-10X12
PJA-10X16
PJA-10X20
PJA-12X16
PJA-12X20
PJA-12X25
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner Dia. (mm)
(mm)
Outer Dia. (mm)
(mm)
Full Length
(mm)
1 Piece(s)Available

8 Days or more

5108
1 Piece(s)Available

16 Days or more

51010
1 Piece(s)Available

8 Days or more

51012
1 Piece(s)Available

8 Days or more

51016
1 Piece(s)Available

8 Days or more

6108
1 Piece(s)Available

11 Days or more

61010
1 Piece(s)Available

11 Days or more

61012
1 Piece(s)Available

Same day

Stock

61016
1 Piece(s)Available

8 Days or more

81210
1 Piece(s)Available

8 Days or more

81212
1 Piece(s)Available

8 Days or more

81216
1 Piece(s)Available

11 Days or more

81220
1 Piece(s)Available

8 Days or more

101510
1 Piece(s)Available

8 Days or more

101512
1 Piece(s)Available

8 Days or more

101516
1 Piece(s)Available

8 Days or more

101520
1 Piece(s)Available

8 Days or more

121816
1 Piece(s)Available

11 Days or more

121820
1 Piece(s)Available

Same day

Stock

121825

Loading...

  1. 1

Basic Information

Basic Shape Straight Bore (Inner Dia.) Shape Round shape Type Bushing
Outer Dia. Tolerance p6 Material SK5 Surface Finish No
Special Features No

Additional Products in this Category

Tech Support