(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze General Purpose 10K Swing Check Valve Flange

Bronze General Purpose 10K Swing Check Valve Flange
  • Volume Discount

•Max. Operating Pressure (mpa): 1.4
•Type: Swing type
•Nominal Pressure: 10K
•Material: Bronze
•Supply Side Connection Type: Flange

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OB-15A
OB-20A
OB-25A
OB-32A
OB-40A
OB-50A
OB-65A
OB-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body Bronze Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 1.4

Additional Products in this Category

Tech Support