(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General-Purpose 10K Swing Check (SCS13A) Valve Flange (Part Numbers)

Stainless Steel General-Purpose 10K Swing Check (SCS13A) Valve Flange
  • Volume Discount

•Type : Swing type
•Material : CF-8 Stainless Steel Cast
•Applicable Fluid : Air, Gas, Oil, Water
For complete product overview and details on Stainless Steel General-Purpose 10K Swing Check (SCS13A) Valve Flange see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UOB-15A
UOB-20A
UOB-25A
UOB-32A
UOB-40A
UOB-50A
UOB-65A
UOB-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body CF-8 Stainless Steel Cast Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 1.4

Additional Products in this Category

Tech Support