(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

General Purpose Bronze 10K Lift Check Valve Screw-in

General Purpose Bronze 10K Lift Check Valve Screw-in
  • Volume Discount

•Compatible Fluid: Water
•Type: Lift type
•Nominal Pressure: 10K
•Material: Bronze
•Supply Side Connection Type: Rc

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RF-15A
RF-20A
RF-25A
RF-32A
RF-40A
RF-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Max. Operating Pressure
(MPa)
Zysk Holder
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1.37-
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)1.4Presence
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)1.4Presence
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)1.4Presence
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)1.4Presence
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)1.4Presence

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water Nominal Pressure 10K
Main Body Bronze Supply Side, Connection Type Rc Control Side, Connection Type Rc

Additional Products in this Category

Tech Support