(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze JIS-Standard 10K Swing Check Valve Screw-in (Part Numbers)

Bronze JIS-Standard 10K Swing Check Valve Screw-in
  • Volume Discount

[Features]
· Secure seal at pipe connections.
· Hygienic, with zero fluid contamination.
· Highly durable against freezing and impacts.
· Features excellent workability and enables efficient piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
O-10A
O-15A
O-20A
O-25A
O-32A
O-40A
O-50A
O-65A
O-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

Same day

Stock

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

9 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body Bronze Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.4

Additional Products in this Category

Tech Support