(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 20K Swing Check Valve Flange (Part Numbers)

General Purpose Ductile Iron 20K Swing Check Valve Flange
  • Volume Discount

[Features]
· The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B8270 Appendix 5-A and the standard specified by METI Public Notice No. 16 1975.8.1 (Revision, March 24, 1997 Notice No. 137) Article 4-7, Note 1, and its material is regulated specially for high pressure gas facilities, pressure containers, etc. which are different from cast iron products regulated by JISG5502 Standard for Ductile Iron (FCD400-15, etc.).
· Cast with the following chemical composition, mechanical properties and micro structure as defined in the official notice of JIS and METI for ductile iron castings (FCD-S), making it suitable for use in high pressure gas equipment or pressure vessels.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
20SOB-80A
20SOB-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 20K
Main Body Ductile Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support