(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 10K Lift Check Valve Screw-in (Part Numbers)

General Purpose Ductile Iron 10K Lift Check Valve Screw-in
  • Volume Discount

A general purpose ductile iron 10K lift check valve screw-in from Kitz with Japan's top-class quality and experience in the field of screw fittings and parts for tubing.
· Materials: ductile cast iron
· Type: Swing
· Working fluid: water, air, oil, gas

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10SF-15A
10SF-20A
10SF-25A
10SF-32A
10SF-40A
10SF-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body Ductile Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 1.37

Additional Products in this Category

Tech Support