(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 20K Lift Check Valve Screw-in (Part Numbers)

General Purpose Ductile Iron 20K Lift Check Valve Screw-in
  • Volume Discount

A 20K ductile iron, threaded, general-purpose lift check valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: ductile iron
· Type: swing
· Working fluid: water, air, oil, gas

PDF

Part Number

Configured Part Number is shown.

 
Part Number
20SN-15A
20SN-20A
20SN-25A
20SN-40A
20SN-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 20K
Main Body Ductile Supply Side, Connection Type Rc Control Side, Connection Type Rc
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Tech Support