(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 10K Swing Check Valve Flange (Part Numbers)

General Purpose Ductile Iron 10K Swing Check Valve Flange
  • Volume Discount

A ductile iron, general-purpose 10K swing check valve flange—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: ductile iron
· Type: swing
· Working fluid: water, air, oil, gas

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10SRBF-40A
10SRBF-50A
10SRBF-65A
10SRBF-80A
10SRBF-100A
10SRBF-125A
10SRBF-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)
1 Piece(s)Available

10 Days or more

5B(125A)5B(125A)
1 Piece(s)Available

10 Days or more

6B(150A)6B(150A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 10K
Main Body Ductile Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 1.4

Additional Products in this Category

Tech Support