(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - With rubber separator. (Part Numbers)

Flexible Couplings - With rubber separator.
  • Volume Discount

Flexible couplings with rubber separator. High vibration absorption. For high torque. Zero Backlash. Optimized for actuators.

PDF

Part Number

Configured Part Number is shown.

XGT-44CS-12-12

Part Number
XGT-44CS-12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Feature Category Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

11 Days or more

10Angular Misalignment / Eccentricity / Axial Misalignment10.01~20.0012124448High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionCoupling body18140000.2±0.33.7×10-5Single clamp typeStandard Shaft BoreNo

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Body Material A2017 Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Part Material HNBR Operating Temperature Range(℃) -20::80

Please check the type/dimensions/specifications of the part XGT-44CS-12-12 in the Flexible Couplings - With rubber separator. series.

Products like this...

Part Number
XGL-15C-3-6-BT
XGL-15C-4-4-BT
XGL-15C-4-5-BT
XGT-44CS-12-13-BT
XGT-44CS-12-14
XGT-44CS-12-15-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Misalignment Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Feature Category Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

8 Days or more

10-1.01~3.00361530High Torque / Backlash 0 / Vibration Absorption-1.1420000.15±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNo
1 Piece(s)Available

8 Days or more

10-1.01~3.00441530High Torque / Backlash 0 / Vibration Absorption-1.1420000.15±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNo
1 Piece(s)Available

8 Days or more

10-1.01~3.00451530High Torque / Backlash 0 / Vibration Absorption-1.1420000.15±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNo
1 Piece(s)Available

8 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment10.01~20.0012134448High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionCoupling body18140000.2±0.33.7×10-5Single clamp typeAdditional Work Shaft HoleNo
1 Piece(s)Available

11 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment10.01~20.0012144448High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionCoupling body18140000.2±0.33.7×10-5Single clamp typeStandard Shaft BoreNo
1 Piece(s)Available

8 Days or more

10Axial Misalignment / Eccentricity / Angular Misalignment10.01~20.0012154448High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionCoupling body18140000.2±0.33.7×10-5Single clamp typeAdditional Work Shaft HoleNo

Additional Products in this Category

Tech Support