(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oldham type flexible couplings with PEEK resin material separator. Ideal for use in clean rooms. Excellent heat resistance and chemical resistance. Allows misalignment and deflection. Applications: for semiconductor manufacturing.
Part Number
Configured Part Number is shown.
MOP-32C-11-13-BT
Part Number |
---|
MOP-32C-11-13-BT |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Feature | Heat Resistant / Clean circumstance / Vacuum Environment | Body Material | A2017 |
Category | Coupling body | Allowable Angular Misalignment(deg) | 2 | Allowable Lateral Misalignment Range(mm) | 1.1~3.0 |
Buffer Part Material | PEEK | Operating Temperature Range(℃) | -20::120 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MOP-32C-11-13-BT in the Flexible Couplings - Oldham type, with PEEK resin material separator. series.
Part Number |
---|
MOP-20C-6-8 |
MOP-20C-7-BT-7-BT |
MOP-20C-7-BT-8 |
MOP-32C-11-13-BT-KT |
MOP-32C-11-14-KT |
MOP-32C-11-KT-11 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy