(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Slotted type, MST/MSTS series. (Part Numbers)

Flexible Couplings - Slotted type, MST/MSTS series.
  • Volume Discount

Flexible grooved type couplings, MST/MSTS series. Ideal for stepper and general purpose motors, not ideal for servo motors. Zero backlash. High torque. High torsional stiffness. Allow moderate misalignment.

PDF

Part Number

Configured Part Number is shown.

MSTS-40-10-14-BT

Part Number
MSTS-40-10-14-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

9 Days or more

105.01~10.001014405610001~78000[Stainless Steel] 303 Stainless Steel8150000.2±0.58.7×10-5Set Screw TypeAdditional Work Shaft HoleNo

Loading...

  1. 1

Basic Information

Type Slit type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Allowable Angular Misalignment(deg) 2
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Additional Products in this Category

Tech Support