(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X-Axis Cross Roller Guide (KXC)

X-Axis Cross Roller Guide (KXC)
  • Volume Discount

A "lightweight" stage in which aluminum is used for the body, is equipped with a sensor corresponding to 5 V to 24 V DC, and even more "compact" than the conventional products. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF








Part Number
KXC04015-C
KXC04015-C[A,​B,​C,​D,​E,​F,​G,​H,​J,​P]
KXC04015-PA
KXC04015-PA[A,​B,​C,​D,​E,​F,​G,​H,​J,​P]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMotor/Pulley Characteristics Cable Option
1 Piece(s)

14 Days or more

105-Phase Stepping Motor StandardNo Cable
1 Piece(s)

14 Days or more

105-Phase Stepping Motor Standard2m / 2m One End Loose / Robot Cable 2m / Robot Cable 2m One End Loose / 4m / 4m One End Loose / Robot Cable 4m / Robot Cable 4m One End Loose / Cable for α step (use with PA motor option) / Connector Only (No Cable)
1 Piece(s)

14 Days or more

10[α Stepper Motor] PANo Cable
1 Piece(s)

14 Days or more

10[α Stepper Motor] PA2m / 2m One End Loose / Robot Cable 2m / Robot Cable 2m One End Loose / 4m / 4m One End Loose / Robot Cable 4m / Robot Cable 4m One End Loose / Cable for α step (use with PA motor option) / Connector Only (No Cable)

Loading...

  1. 1
 

Basic Information

Types X-Axis Stages Min. Voltage Resolution(µm) 2 Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Ball screw Table size Length(mm) 40
Table size Width(mm) 40 Thickness H of stage surface(mm) 30 Travel Distance X Axis(mm) 15
Table surface finishes Black Anodize Through transmission Hole No Load Capacity (Range)(N) 30.1~50
Load Capacity(N) 49 Max. Velocity(mm/sec) 10 Unidirectional Positioning Accuracy-Single Axis(µm) 10
Straightness of the Movement-Single Spindle(µm) 3 Parallelism(µm) 30 Moment Rigidity (Pitching), In the case of a single axis("/N•cm) 0.33
Moment Rigidity (Yawing), In the case of a single axis("/N•cm) 0.44 Moment Rigidity (Rolling), In the case of a single axis("/N•cm) 0.37 Sensor Limit+Home

Additional Products in this Category

Tech Support