(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, with rotation stop, J-S series. (Part Numbers)

Casters - Turntable, with rotation stop, J-S series.
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

UWJ-150S

Part Number
UWJ-150S
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Ordering Code
1 Piece(s)Available

8 Days or more

220.01~320.00300198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance87(94)87(94)12012015038115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresence-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part UWJ-150S in the Casters - Turntable, with rotation stop, J-S series. series.

Products like this...

Part Number
GUJ-150S
UWJ-100S
UWJ-130S
UWJ-200S
UWJ-75S
WJ-100S
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Ordering Code
1 Piece(s)Available

22 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance87(94)87(94)12012015040115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresence-
1 Piece(s)Available

8 Days or more

140.01~220.00180144[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance67(74)67(74)95951003286Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresence-
1 Piece(s)Available

8 Days or more

220.01~320.00250177[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(82)75(82)10510513035108Heavy Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82PresencePresence-
1 Piece(s)Available

8 Days or more

320.01~485.00400250[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance105(115)105(115)14014020042156Extra heavy load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115PresencePresence-
1 Piece(s)Available

10 Days or more

80.01~140.00--[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance-------Medium Load-YesYes484-2391
1 Piece(s)Available

8 Days or more

80.01~140.00100144RubberNo67(74)67(74)95951003286Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresence-

Additional Products in this Category

Tech Support