(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable and rotation stop, SUS-ES series. (Part Numbers)

Casters - Turntable and rotation stop, SUS-ES series.
  • Volume Discount

Casters with swivel plate and rotation stop SUS-ES series. Made of stainless steel, for display of commercial installations, logistics simplification, hand truck, with circular hole. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUS-E-75URS

Part Number
SUS-E-75URS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

8 Days or more

35.01~80.004592[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Presence
Wheel Bearings No

Please check the type/dimensions/specifications of the part SUS-E-75URS in the Casters - Turntable and rotation stop, SUS-ES series. series.

Products like this...

Part Number
SUS-E-100ELS
SUS-E-100NRS
SUS-E-100NS
SUS-E-100RHS
SUS-E-100URS
SUS-E-50ELS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

15 Days or more

35.01~80.0050122ElastomerChemical Resistance8240100581002782Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Others] Nylon Foil RubberNo8240100581002782Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance8240100581002582Light/Medium Load
1 Piece(s)Available

15 Days or more

35.01~80.0050122RubberNo8240100581002582Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance8240100581002882Light/Medium Load
1 Piece(s)Available

18 Days or more

~35.002565ElastomerChemical Resistance56287042502051Light Load

Additional Products in this Category

Tech Support