(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable and rotation stop, SUS-ES series.

Casters - Turntable and rotation stop, SUS-ES series.
  • Volume Discount

Casters with swivel plate and rotation stop SUS-ES series. Made of stainless steel, for display of commercial installations, logistics simplification, hand truck, with circular hole. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-E-50ELS
SUS-E-50NS
SUS-E-50RS
SUS-E-50URS
SUS-E-65NS
SUS-E-65RHS
SUS-E-65URS
SUS-E-75NS
SUS-E-75RHS
SUS-E-75URS
SUS-E-100ELS
SUS-E-100NRS
SUS-E-100NS
SUS-E-100RHS
SUS-E-100URS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category
1 Piece(s)Available

18 Days or more

~35.002565ElastomerChemical Resistance56287042502051Light Load
1 Piece(s)Available

8 Days or more

35.01~80.004065[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502151Light Load
1 Piece(s)Available

15 Days or more

~35.003065RubberNo56287042502051Light Load
1 Piece(s)Available

8 Days or more

35.01~80.003865[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042502151Light Load
1 Piece(s)Available

8 Days or more

35.01~80.004082[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652156Light Load
1 Piece(s)Available

15 Days or more

~35.003082RubberNo56287042652156Light Load
1 Piece(s)Available

8 Days or more

35.01~80.004082[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652156Light Load
1 Piece(s)Available

8 Days or more

35.01~80.005092[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light/Medium Load
1 Piece(s)Available

15 Days or more

35.01~80.004092RubberNo56287042752165Light Load
1 Piece(s)Available

8 Days or more

35.01~80.004592[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042752165Light Load
1 Piece(s)Available

15 Days or more

35.01~80.0050122ElastomerChemical Resistance8240100581002782Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Others] Nylon Foil RubberNo8240100581002782Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance8240100581002582Light/Medium Load
1 Piece(s)Available

15 Days or more

35.01~80.0050122RubberNo8240100581002582Light/Medium Load
1 Piece(s)Available

8 Days or more

35.01~80.0060122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance8240100581002882Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Presence
Wheel Bearings No

Additional Products in this Category

Tech Support