(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters -With swivel plate and rotation stop, SJ-S series (medium loads). (Part Numbers)

Casters -With swivel plate and rotation stop, SJ-S series (medium loads).
  • Volume Discount

A general purpose industrial caster used when transporting moderate loads

PDF

Part Number

Configured Part Number is shown.

SJ-100UWS

Part Number
SJ-100UWS
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

8 Days or more

120132[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)90901008668-68, 69-69, 70-70, 71-71Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Load Range(daN) 80.01~140.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Wheel Width(mm) 32
Application Streamlining of Logistics, Hand Truck / Vertical lift Load Category Medium Load Stopper Presence

Please check the type/dimensions/specifications of the part SJ-100UWS in the Casters -With swivel plate and rotation stop, SJ-S series (medium loads). series.

Products like this...

Part Number
SJ-100GUS
SJ-100NBS
SJ-100NS
SJ-100WPS
SJ-100WS
SJ-125GUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings
1 Piece(s)Available

10 Days or more

100132[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance68(71)68(71)90901008668-68, 69-69, 70-70, 71-71Presence
1 Piece(s)Available

8 Days or more

120132[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance68(71)68(71)90901008668-68, 69-69, 70-70, 71-71Presence
1 Piece(s)Available

8 Days or more

120132[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance68(71)68(71)90901008668-68, 69-69, 70-70, 71-71No
1 Piece(s)Available

10 Days or more

120132RubberNo68(71)68(71)90901008668-68, 69-69, 70-70, 71-71No
1 Piece(s)Available

8 Days or more

120132RubberNo68(71)68(71)90901008668-68, 69-69, 70-70, 71-71Presence
1 Piece(s)Available

10 Days or more

120168[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(80)75(80)1021021259775-75, 76-76, 77-77, 78-78, 79-79, 80-80Presence

Additional Products in this Category

Tech Support