(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, with rotation stop, KB series. (Part Numbers)

Casters - Fixed plate, with rotation stop, KB series.
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

WKB-130(L)

Part Number
WKB-130(L)
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Stopper Lever Type
1 Piece(s)Available

10 Days or more

140.01~220.00180177RubberNo100561379313040Medium LoadWith Single Stopper (Left)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Stopper Presence
Wheel Bearings Presence

Please check the type/dimensions/specifications of the part WKB-130(L) in the Casters - Fixed plate, with rotation stop, KB series. series.

Products like this...

Part Number
GUKB-130(R)
GUKB-150(L)
GUKB-150(R)
WKB-130(R)
WKB-150(L)
WKB-150(R)
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category Stopper Lever Type
1 Piece(s)Available

15 Days or more

140.01~220.00180177[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100561379313040Medium LoadWith Single Stopper (Right)
1 Piece(s)Available

15 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100561379315040Heavy LoadWith Single Stopper (Left)
1 Piece(s)Available

15 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100561379315040Heavy LoadWith Single Stopper (Right)
1 Piece(s)Available

8 Days or more

140.01~220.00180177RubberNo100561379313040Medium LoadWith Single Stopper (Right)
1 Piece(s)Available

8 Days or more

140.01~220.00200198RubberNo100561379315040Heavy LoadWith Single Stopper (Left)
1 Piece(s)Available

8 Days or more

140.01~220.00200198RubberNo100561379315040Heavy LoadWith Single Stopper (Right)

Additional Products in this Category

Tech Support