(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, rotation stop, E-S series. (Part Numbers)

Casters - With swivel plate, rotation stop, E-S series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

E-100NRS

Part Number
E-100NRS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

13 Days or more

35.01~80.0060122[Others] Nylon Foil RubberNo8240100581002782Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Stopper Presence

Please check the type/dimensions/specifications of the part E-100NRS in the Casters - With swivel plate, rotation stop, E-S series. series.

Products like this...

Part Number
E-100ELS
E-100NRBDS
E-100NS
E-100RHS
E-100UHFDS
E-100URS
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

35.01~80.0050122ElastomerChemical Resistance8240100581002782Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

35.01~80.0060122[Others] Nylon Foil RubberNo8240100581002782Light/Medium LoadPresence--
1 Piece(s)Available

10 Days or more

35.01~80.0060122[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance8240100581002582Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

35.01~80.0050122RubberNo8240100581002582Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance8240100581002882Light/Medium LoadPresence--
1 Piece(s)Available

10 Days or more

35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance8240100581002882Light/Medium LoadNo--

Additional Products in this Category

Tech Support