(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With double rotation and rotation stop, JB series. (Part Numbers)

Casters - With double rotation and rotation stop, JB series.
  • Volume Discount

A general purpose industrial caster used when transporting heavy items

PDF

Part Number

Configured Part Number is shown.

UWJB-200(L)

Part Number
UWJB-200(L)
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Lever Type
1 Piece(s)Available

8 Days or more

320.01~485.00400250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes105(110)105(110)14014020042156Extra heavy load105-105, 106-106, 107-107, 108-108, 109-109, 110-110Lever Type with Double Stopper (Left)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Metal Piece(Fittings etc.,) Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Stopper Presence Wheel Bearings Presence

Please check the type/dimensions/specifications of the part UWJB-200(L) in the Casters - With double rotation and rotation stop, JB series. series.

Products like this...

Part Number
GUJB-130(R)
GUJB-150(L)
GUJB-150(R)
UWJB-200(R)
UWJB-75(R)
WJB-100(L)
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Lever Type
1 Piece(s)Available

8 Days or more

140.01~220.00180177[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes75(82)75(82)10510513040133Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82Lever Type with Double Stopper (Right)
1 Piece(s)Available

15 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes87(94)87(94)12012015040133Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94Lever Type with Double Stopper (Left)
1 Piece(s)Available

8 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane FoamOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes87(94)87(94)12012015040133Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94Lever Type with Double Stopper (Right)
1 Piece(s)Available

8 Days or more

320.01~485.00400250[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSlotted Holes105(110)105(110)14014020042156Extra heavy load105-105, 106-106, 107-107, 108-108, 109-109, 110-110Lever Type with Double Stopper (Right)
1 Piece(s)Available

8 Days or more

80.01~140.00120103[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole63638282753284Medium Load-Lever Type with Double Stopper (Right)
1 Piece(s)Available

8 Days or more

80.01~140.00100144RubberNoSlotted Holes67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74Lever Type with Double Stopper (Left)

Additional Products in this Category

Tech Support