(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Casters - With swivel threaded plate with rotation stop, SUS-J2-S series.

Casters - With swivel threaded plate with rotation stop, SUS-J2-S series.
  • Volume Discount

Casters with rotating threaded plate and rotation stop, SUS-J2-S series, stainless steel, for medium loads, with slotted holes, load ranges from 140.01 to 220.00daN, resistant to abrasion, gasoline, oil and chemical resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS-GUJ2-130S
SUS-GUJ2-150S
SUS-NJ2-130S
SUS-NJ2-150S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Dia. D
(φ)
Swivel Radius
(mm)
1 Piece(s)Available

8 Days or more

-160170[Others] Nylon Foil Urethane Foam130108
1 Piece(s)Available

8 Days or more

-180190[Others] Nylon Foil Urethane Foam150115
1 Piece(s)Available

8 Days or more

-150170[Nylon] Nylon130108
1 Piece(s)Available

10 Days or more

10160190[Nylon] Nylon150115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Load Range(daN) 140.01~220.00
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes
Mounting Hole Pitch, Long Length Direction L1(mm) 75(80) Mounting Hole Pitch, Short Length Direction W1(mm) 75(80) Plate Length(mm) 102
Plate Width(mm) 102 Wheel Width(mm) 40 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck
Load Category Medium Load Combination of Slotted Hole Pitch 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 Stopper Presence
Wheel Bearings Presence

Additional Products in this Category

Tech Support