(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Used for light loads, this is a caster used for transport dollies
Part Number
Configured Part Number is shown.
Part Number |
---|
SG-50NS |
SG-50RHS |
SG-50URS |
SG-65ELS |
SG-65NS |
SG-65RHS |
SG-65URS |
SG-75ELS |
SG-75NRBDS |
SG-75NRS |
SG-75NS |
SG-75RHS |
SG-75UHFDS |
SG-75URS |
SG-100ELS |
SG-100NRBDS |
SG-100NRS |
SG-100NS |
SG-100RHS |
SG-100UHFDS |
SG-100URS |
Loading...
Caster Type | Plate Type Universal | Stopper | With Rotation Stopper | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Round hole | Plate Width(mm) | 58 |
Application | Streamlining of Logistics, Hand Truck |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy