(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Casters - With swivel plate and rotation stop, SG-S series. (Part Numbers)

Casters - With swivel plate and rotation stop, SG-S series.
  • Volume Discount

Used for light loads, this is a caster used for transport dollies

PDF

Part Number

Configured Part Number is shown.

SG-100NRBDS

Part Number
SG-100NRBDS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

15 Days or more

-60122[Others] Nylon Foil RubberNo82401001002782Light/Medium LoadPresencePresence--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Load Range(daN) 35.01~80.00
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Plate Width(mm) 58
Application Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part SG-100NRBDS in the Casters - With swivel plate and rotation stop, SG-S series. series.

Products like this...

Part Number
SG-100ELS
SG-100NRS
SG-100NS
SG-100RHS
SG-100UHFDS
SG-100URS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-50122ElastomerChemical Resistance82401001002782Light/Medium LoadPresenceNo--
1 Piece(s)Available

13 Days or more

-60122[Others] Nylon Foil RubberNo82401001002782Light/Medium LoadPresenceNo--
1 Piece(s)Available

8 Days or more

-60122[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401001002582Light/Medium LoadPresenceNo--
1 Piece(s)Available

8 Days or more

-50122RubberNo82401001002582Light/Medium LoadPresenceNo--
1 Piece(s)Available

15 Days or more

-60122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401001002882Light/Medium LoadPresencePresence--
1 Piece(s)Available

10 Days or more

-60122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401001002882Light/Medium LoadPresenceNo--

Additional Products in this Category

Tech Support