(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate and rotation stop, HG-S series. (Part Numbers)

Casters - With swivel plate and rotation stop, HG-S series.
  • Volume Discount

Casters with swivel plate and rotation stop for heavy loads, with circular mounting holes, for permissible loads from 160 to 300daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
HG-50GNBS
HG-50GNBS(P54X36)
HG-65PBS
HG-75PBS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings
1 Piece(s)Available

8 Days or more

10140.01~220.0016068[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance50506464502865Medium LoadNo
1 Piece(s)Available

8 Days or more

-140.01~220.0016068[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance54367054502865Medium LoadNo
1 Piece(s)Available

8 Days or more

10220.01~320.0025092PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090653867Heavy LoadPresence
1 Piece(s)Available

8 Days or more

10220.01~320.00300106PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090753867Heavy LoadPresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Properties Low Floor Heavy Load
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment
Stopper Presence

Additional Products in this Category

Tech Support