(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Clamp
•Main Body Material: Nylon
•Mounting Section Material: 12L13 Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Application | Clamp | Type, Clamp | Clamp Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Double Arm | Main Body Material | Nylon 6 | Main Body, Surface Treatment | No |
Mounting Section, Material | 12L13 Steel | Mounting Section, Surface Treatment | Black Oxide Coating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy