(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Disc, high torsional stiffness, XBS-C/XBSS-C series. (Part Numbers)

Flexible Couplings - Disc, high torsional stiffness, XBS-C/XBSS-C series.
  • Volume Discount

Flexible disc couplings, high torsional rigidity. Zero backlash. Selectable stainless steel or duraluminium material.

PDF

Part Number

Configured Part Number is shown.

XBSS-34C3A-6-14

Part Number
XBSS-34C3A-6-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

101.01~3.006143426.210001~78000[Stainless Steel] 303 Stainless Steel2.5180001±0.31.1X10-5Standard Shaft BoreNo

Loading...

  1. 1

Basic Information

Type Disc Type Allowable Misalignment Angular Misalignment / Axial Misalignment Application Standard / Servo Motor / Stepping Motor
Feature High torsional rigidity / High Torque / Backlash 0 Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.02 Disc Part Material 304 Stainless Steel Construction Clamping Type

Please check the type/dimensions/specifications of the part XBSS-34C3A-6-14 in the Flexible Couplings - Disc, high torsional stiffness, XBS-C/XBSS-C series. series.

Products like this...

Part Number
XBS-104C8-35-42
XBS-104C8-35-45
XBS-104C8-35-50
XBSS-34C3A-6-15
XBSS-34C3A-6-16
XBSS-34C3A-6-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway
1 Piece(s)Available

11 Days or more

10100~Less than 500354210471.24001~10000[Aluminum] A707520060001±0.71.1×10-3Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

10100~Less than 500354510471.24001~10000[Aluminum] A707520060001±0.71.1×10-3Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

10100~Less than 500355010471.24001~10000[Aluminum] A707520060001±0.71.1×10-3Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.006153426.210001~78000[Stainless Steel] 303 Stainless Steel2.5180001±0.31.1X10-5Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.006163426.210001~78000[Stainless Steel] 303 Stainless Steel2.5180001±0.31.1X10-5Standard Shaft BoreNo
1 Piece(s)Available

11 Days or more

101.01~3.00663426.210001~78000[Stainless Steel] 303 Stainless Steel2.5180001±0.31.1X10-5Standard Shaft BoreNo

Additional Products in this Category

Tech Support