(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Pin, SPM Type

Stop Pin, SPM Type
  • Volume Discount

•Mounting Method: Threads
•Tip Shape: Flat
•Material: Steel
•Main Body Surface Treatment: Trivalent Chromate

PDF

Part Number

Configured Part Number is shown.

Part Number
SPM-M3
SPM-M4
SPM-M6
SPM-M10
SPM-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship Head Dia.
(mm)
Main Body Screw Shaft Diameter Main Body Thread Length
1 Piece(s)Available

Same day

Stock

635
1 Piece(s)Available

8 Days or more

746
1 Piece(s)Available

Same day

Stock

1068
1 Piece(s)Available

Same day

Stock

171014
1 Piece(s)Available

Same day

Stock

191216
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Head Dia.
(mm)
Main Body Screw Shaft Diameter Main Body Thread Length

Loading...

  1. 1

Basic Information

Mounting Method Male thread Tip Shape Flat Material 1045 Carbon Steel
Main Body Surface Treatment Trivalent Chromate

Additional Products in this Category

Tech Support