(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stop Sleeve, AAH

Stop Sleeve, AAH
  • Volume Discount

[Features]
・Directly attach this product to the power stop body and use it as a stopper.
・This product prevents bottoming of the spiral groove piston.
· Can be applied to APS and AES.
・Stroke can be freely set with the adjustment of screw amount.
· Lock nuts are included with all products.
・Material and finish are as follows. Main body of stainless steel, lock nut of SUM22L or equivalent with electroless nickel plating.

Part Number

Configured Part Number is shown.

AAH-M12-1

Part Number
AAH-M12-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

55 Days or more

10

Loading...

  1. 1

Basic Information

Main Body, Related Components Related Components Nominal of Thread M12×1

Additional Products in this Category

Tech Support