(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MRG Rigid Coupling (Part Numbers)

MRG Rigid Coupling
  • Volume Discount

•Application : Servo Motor, Stepping Motor
•Body Material : 303 Stainless Steel, A2017
•Feature : High Torque, High Torsional Rigidity, No Backlash
For complete product overview and details on MRG Rigid Coupling see the sections below:

PDF

Part Number

Configured Part Number is shown.

MRG-65C-27-BT-28

Part Number
MRG-65C-27-BT-28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N・m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(φ)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N・m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway
1 Piece(s)Available

9 Days or more

1020.01~50.00272865654001~10000[Aluminum] A20173590002.8×10-4Clamping TypeAdditional Work Shaft HoleNo

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor Feature High torsional rigidity / High Torque / Backlash 0

Additional Products in this Category

Tech Support