(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Oldham type flexible couplings, with clamping or clamping type of fastening. This model allows a high level of misalignment.
Part Number
Configured Part Number is shown.
MOS-32C-7-BT-14
Part Number |
---|
MOS-32C-7-BT-14 |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Maximum Range of Rotation Number(r/min) | 10001~78000 | Body Material | A2017 | Category | Coupling body |
Allowable Angular Misalignment(deg) | 2 | Buffer Part Material | Polyacetal | Operating Temperature Range(℃) | -20::80 |
Please check the type/dimensions/specifications of the part MOS-32C-7-BT-14 in the Flexible Couplings - Oldham Type, selectable clamping type, MOS series. series.
Part Number |
---|
MOS-12C-4-4 |
MOS-12C-4-5 |
MOS-12C-5-5 |
MOS-32C-7-BT-14-KT |
MOS-32C-7-BT-7-BT |
MOS-32C-7-BT-8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy