(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With/without knob, fine thread, PXZ series. (Part Numbers)

Indexing Plungers - With/without knob, fine thread, PXZ series.
  • Volume Discount

[Features]
- The screw itself can be screwed entirely into devices, with only the knob remaining visible.
- Attractive design.
- The locking pin is available in hardened (steel) or nickel-plated (stainless steel) versions.
- Highly resistant to wear and tear.
- The knob used is the newly standardized stainless steel knob used in FXZS-Z and PXZS-SK.
- Use to prevent loosening of index plungers.

Part Number

Configured Part Number is shown.

PXZ-5-G

Part Number
PXZ-5-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material All Stainless Pin Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel105NoBlack Oxide CoatingNoHardening533No-

Loading...

  1. 1

Basic Information

Type Compact / Standard / Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard

Please check the type/dimensions/specifications of the part PXZ-5-G in the Indexing Plungers - With/without knob, fine thread, PXZ series. series.

Products like this...

Part Number
PXZ-10-GK
PXZ-5-A
PXZ-5-AK
PXZ-5-GK
PXZ-6-A
PXZ-6-AK
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material All Stainless Pin Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Surface Treatment of Pin Nose Heat Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Knob Material
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel2010NoBlack Oxide CoatingNoHardening1065Presence-
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel105PresenceBlack Oxide CoatingNoHardening545No-
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel105PresenceBlack Oxide CoatingNoHardening545Presence-
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel105NoBlack Oxide CoatingNoHardening533Presence-
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel126PresenceBlack Oxide CoatingNoHardening654.5No-
1 Piece(s)Available

11 Days or more

SteelNot CompliantSteel126PresenceBlack Oxide CoatingNoHardening654.5Presence-

Additional Products in this Category

Tech Support