(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob type, fine/coarse thread, PMX series. (Part Numbers)

Indexing Plungers - Knob type, fine/coarse thread, PMX series.
  • Volume Discount

Simple structure index plunger.
[Features]
· Superior cost performance.
· For all pin diameters, coarse thread and fine thread are standardized.
· Can select main body material quality and whether or not to include a lock nut using the product code.
[Applications]
· For positioning workpieces.
· For attaching and detaching workpieces.

Part Number

Configured Part Number is shown.

PMXS-4-M6-A

Part Number
PMXS-4-M6-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Ring Knob Material
1 Piece(s)Available

11 Days or more

Stainless Steel64PresenceNo430.5NoNoNylon 6 (Mat Black)

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Pin Material Stainless Steel
Surface Treatment of Pin No Nose Heat Treatment No

Please check the type/dimensions/specifications of the part PMXS-4-M6-A in the Indexing Plungers - Knob type, fine/coarse thread, PMX series. series.

Products like this...

Part Number
PMX-5-M8-A
PMX-5-M8-AK
PMX-5-M8-R
PMXS-4-M6-AK
PMXS-4-M6-R
PMXS-4-M6-RK
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material O.D.
(mm)
Stroke
(mm)
Operation Knob Body Surface Treatment Tip outer diameter
(Ø)
Length
(mm)
Lock Nut Ring Knob Material
1 Piece(s)Available

8 Days or more

Steel85PresenceTrivalent Chromate540NoNoNylon 6 (Mat Black)
1 Piece(s)Available

8 Days or more

Steel85PresenceTrivalent Chromate540PresenceNoNylon 6 (Mat Black)
1 Piece(s)Available

11 Days or more

Steel85NoTrivalent Chromate545NoPresence-
1 Piece(s)Available

8 Days or more

Stainless Steel64PresenceNo430.5PresenceNoNylon 6 (Mat Black)
1 Piece(s)Available

11 Days or more

Stainless Steel64NoNo434.5NoPresence-
1 Piece(s)Available

11 Days or more

Stainless Steel64NoNo434.5PresencePresence-

Additional Products in this Category

Tech Support