(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Stop PST (Part Numbers)

Spring Stop PST
  • Volume Discount

[Features]
- For positioning workpieces, stoppers, etc.
- Built-in spring absorbs shocks to machinery or equipment.
- Stainless steel main body.

PDF

Part Number

Configured Part Number is shown.

Part Number
PST-10
PST-10-N
PST-15
PST-15-N
PST-20
PST-20-N
PSTS-10
PSTS-15
PSTS-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Length L
(mm)
Tip outer diameter
(mm)
Tip material Tip surface treatment Tip heat treatment Stroke
(mm)
O.D.
(mm)
1 Piece(s)Available

11 Days or more

2010SteelBlack Oxide CoatingHardening310
1 Piece(s)Available

8 Days or more

2010ResinNoNo310
1 Piece(s)Available

11 Days or more

2615SteelBlack Oxide CoatingHardening4.515
1 Piece(s)Available

11 Days or more

2615ResinNoNo4.515
1 Piece(s)Available

8 Days or more

3520SteelBlack Oxide CoatingHardening620
1 Piece(s)Available

11 Days or more

3520ResinNoNo620
1 Piece(s)Available

11 Days or more

2010Stainless SteelNoHardening310
1 Piece(s)Available

11 Days or more

2615Stainless SteelNoHardening4.515
1 Piece(s)Available

11 Days or more

3520Stainless SteelNoHardening620

Loading...

  1. 1

Basic Information

Type Block plunger Body Material 303 Stainless Steel Equivalent Main Body Surface Treatment No

Additional Products in this Category

Tech Support