(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Worm Wheels, G Series (Part Numbers)

Worm Wheels, G Series
  • Volume Discount

•Shape: B
•Hole finish: H8
For complete product overview and details on Worm Wheels, G Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

G1D40-R1

 
Part Number
G1D40-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Hole finish Pilot Hole Product, Completed Product Shaft hole finished
1 Piece(s)Available

8 Days or more

101Polyacetal (White)40Right102518--Pilot Hole ProductRound hole

Loading...

  1. 1

Please check the type/dimensions/specifications of the part G1D40-R1 in the Worm Wheels, G Series series.

Products like this...

Part Number
G1.5A20R2-8
G1.5A30L1-10
G1.5A30R1-10
G1D50-R1
G1D60-R1
G1D80-R1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Hole finish Pilot Hole Product, Completed Product Shaft hole finished
1 Piece(s)Available

8 Days or more

101.5CAC70220Right152528-H8Pilot Hole ProductRound hole
1 Piece(s)Available

8 Days or more

101.5CAC70230Left1530110-H8Pilot Hole ProductRound hole
1 Piece(s)Available

8 Days or more

101.5CAC70230Right1530110-H8Pilot Hole ProductRound hole
1 Piece(s)Available

8 Days or more

101Polyacetal (White)50Right103018--Pilot Hole ProductRound hole
1 Piece(s)Available

8 Days or more

101Polyacetal (White)60Right1030110--Pilot Hole ProductRound hole
1 Piece(s)Available

8 Days or more

101Polyacetal (White)80Right1040110--Pilot Hole ProductRound hole

Additional Products in this Category

Tech Support