(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

N type stand

N type stand
  • Volume Discount

Applicable Element Diameter (Round): 30H8
Cross Clamp Movable Range: 3 Direction of XYZ Axis
Main Body Mount Section Dimension: φ26 x 45
Travel Distance: X20, Y30, Z55
Types: N Type
For complete product overview and details on N type stand see the sections below:

Part Number

Configured Part Number is shown.

TS-N

Part Number
TS-N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Types N Type Applicable Element Diameter (Round)(φ mm) 30H8 Main Body Mount Section Dimension φ26×45
Travel Distance(mm) X20, Y30, Z55 Cross clamp movable range 3 Direction of XYZ Axis

Please check the type/dimensions/specifications of the part TS-N in the N type stand series.

Additional Products in this Category

Tech Support