(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A straight oil-free bushing that can be used with shafts of any material, for linear or rotary applications. Operating temperature from -40°C to +130°C. Economical bushing suitable for a wide range of applications. Maintenance-free, no lubrication or greasing required. Excellent vibration damping properties. High abrasion and dust resistance. For medium and higher loads. For low to medium speeds. For rotary and oscillating movements.
Part Number
Configured Part Number is shown.
Loading...
Type | Straight | Maximum Allowable PV Value Range(N/mm2•m/s) | 0.3 to 1.0 | Maximum Allowable PV Value(N/mm2•m/s) | 0.42 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 80 | Max. Allowable Velocity V(m/s) | 1 | Mounting Shaft Fits | h9 |
Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated | Environment | Standard / Foreign Object Resistant / Vibration Resistant / In Oil |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy