(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The outer cylinder of the standard-type linear bushing and the flange are integrated and mounting is easily achieved by bolting directly to the housing.
Part Number |
---|
LMF6M |
LMF6MUU |
LMF8M |
LMF8MUU |
LMF8SM |
LMF8SMUU |
LMF10M |
LMF10MUU |
LMF12M |
LMF12MUU |
LMF13M |
LMF13MUU |
LMF16M |
LMF16MUU |
LMF20M |
LMF20MUU |
LMF25M |
LMF25MUU |
LMF30M |
LMF30MUU |
Loading...
Motion | Linear Motion | Outer Cylinder Material | Stainless Steel | Flange Type | Standard Flange |
---|---|---|---|---|---|
Lubrication Type | NA | Type | Flanged End Face | Length | Standard |
Ball Recirculating Type | Single | Precision | High Grade | Flange Shape | Round shape |
The material of a ball | Iron | W/ or w/o metal retainer | No | Operating Temperature Min(°C) | -15 |
Operating Temperature Max(°C) | 80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy