(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sleeve - Threaded, Weld-on, MAL2-W Series, Sanitary Fittings (Part Numbers)

Sleeve - Threaded, Weld-on, MAL2-W Series, Sanitary Fittings
  • Volume Discount

Made in Japan inside/outside 320–400 buff polishing

[Features]
· ISO standard screw union fittings are unions that take advantage of ACME screws.
· The union type has a structure in which the pipe inner face matches the seal face when tightened.
· The welded type screw union is joined to the sanitary pipe by argon arc TIG welding.
· The inner and outer diameters of the weld parts comply with JIS-G3447 Stainless Copper Sanitary Pipe Dimensions.
· Expandable type screw unions are designed to fit by expanding the pipes using tube expanders.
▪ Welding type: 1.0 MPa or less, expandable type: 0.2 MPa or less

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MAL2-W-304-1.0S
MAL2-W-304-1.5S
MAL2-W-304-2.0S
MAL2-W-304-2.5S
MAL2-W-304-3.0S
MAL2-W-316L-1.0S
MAL2-W-316L-1.5S
MAL2-W-316L-1.25S
MAL2-W-316L-2.0S
MAL2-W-316L-2.5S
MAL2-W-316L-3.0S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

12 Days or more

316L Stainless Steel1.0S~2.0S29.41.25S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Thread
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Machining Finish
Type Long

Additional Products in this Category

Tech Support