(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made in Japan inside/outside 320–400 buff polishing
[Features]
· Extremely low liquid penetration, dramatically reduces gasket aromatization.
· Optimal at the time of introducing HACCP.
· Only a small amount of material is extracted, making it appropriate for ultra-clean processes.
· Retains the rubber properties even at high temperature.
· Can be sealed sufficiently even in a vapor line (operating temperature: 145°C or less).
· With excellent sealing properties at high temperatures, also suitable for aseptic line and aseptic system.
· Can be used with most drug solutions where conventional rubber was difficult to use.
· Can be used for the following types of drug solutions without any problems.
· Sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.
Part Number
Configured Part Number is shown.
Part Number |
---|
HSAD-CX-316L-1.0SX8A |
HSAD-CX-316L-1.0SX10A |
HSAD-CX-316L-1.0SX15A |
HSAD-CX-316L-1.5SX8A |
HSAD-CX-316L-1.5SX10A |
HSAD-CX-316L-1.5SX15A |
Loading...
Type | Fitting | Fitting Shape | Conversion Adapters | Connection Type 1 (Left or Large Diameter Side) | ISO Ferule Union |
---|---|---|---|---|---|
Connection Type 2 (Right or Small Diameter Side) | Hose Adapter | Dia., Center | Reducing/Concentricity | Metal Piece(Fittings etc.,) Material | 316L Stainless Steel |
Nominal Outside Diameter D | 1.0S~2.0S | Surface Finish | Interior and Exterior Polishing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy