(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Adapter - Straight, Ferrule, JFAD-C Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

Part Number
JFAD-C-304-1.0SX20A
JFAD-C-304-1.5SX32A
JFAD-C-304-2.0SX40A
JFAD-C-304-2.5SX50A
JFAD-C-304-3.0SX65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Calls of The Flange Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

1.0S~2.0S232320A1.0S
1 Piece(s)Available

8 Days or more

1.0S~2.0S35.735.732A1.5S
1 Piece(s)Available

8 Days or more

1.0S~2.0S47.847.840A2.0S
1 Piece(s)Available

15 Days or more

2.5S~4.5S59.559.550A2.5S
1 Piece(s)Available

15 Days or more

2.5S~4.5S72.372.365A3.0S
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Calls of The Flange Nominal Outside Diameter D
(φ)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Flange Dia., Center Reducing/Concentricity Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support