(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket - Threaded, Ferrule, THSC-C Series, Sanitary Fittings

Socket - Threaded, Ferrule, THSC-C Series, Sanitary Fittings
  • Volume Discount

[Features]
· Made in Japan with internal & external 320 ~ 400# polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
THSC-C-304-1.0SX20A
THSC-C-304-1.0SX25A
THSC-C-304-1.5SX32A
THSC-C-304-1.5SX40A
THSC-C-304-1.25SX25A
THSC-C-304-2.0SX40A
THSC-C-304-2.0SX50A
THSC-C-304-2.5SX50A
THSC-C-316L-1.0SX20A
THSC-C-316L-1.0SX25A
THSC-C-316L-1.5SX32A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Nominal Diameter of Pipe Connection Screw Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2323Rc3/41.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S2326Rc11.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S35.735.7Rc1 1/41.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.742.6Rc1 1/21.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S29.426Rc11.25S
1 Piece(s)Available

47 Days or more

304 Stainless Steel1.0S~2.0S47.842.6Rc1 1/22.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.854.9Rc22.0S
1 Piece(s)Available

18 Days or more

304 Stainless Steel2.5S~4.5S59.554.9Rc22.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2323Rc3/41.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S2326Rc11.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.735.7Rc1 1/41.5S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support