(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - 90 Degree, Ferrule, EL-2C Series, Sanitary Fittings

Elbow - 90 Degree, Ferrule, EL-2C Series, Sanitary Fittings
  • Volume Discount

Convenient ferrule elbow for sanitary use

[Features]
· Secure seal at pipe connections.
· Hygienic, with zero fluid contamination.
· Highly durable against freezing and impacts.
· Features excellent workability and enables efficient piping.

PDF

Part Number

Configured Part Number is shown.

Part Number
EL-2C-304-1.0S
EL-2C-304-1.5S
EL-2C-304-1.25S
EL-2C-304-2.0S
EL-2C-304-2.5S
EL-2C-304-3.0S
EL-2C-304-3.5S
EL-2C-304-4.0S
EL-2C-316L-1.0S
EL-2C-316L-1.5S
EL-2C-316L-1.25S
EL-2C-316L-2.0S
EL-2C-316L-2.5S
EL-2C-316L-3.0S
EL-2C-316L-3.5S
EL-2C-316L-4.0S
EL-2C-316L-8A
EL-2C-316L-10A
EL-2C-316L-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S29.41.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S85.13.5S
1 Piece(s)Available

50 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S231.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S29.41.25S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S
1 Piece(s)Available

18 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S85.13.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A10.58A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A1410A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A17.515A
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 90°. Connection Type (between Equal Type/Dia. Fittings) ISO Ferule Union
Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Tech Support