(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - CF-A Series.

Cam Followers - CF-A Series.
  • On Sale Till 14/06/2024
  • Volume Discount

[Features]-Since a hexagonal hole is provided on the stud head side, it can be easily installed with a hexagon wrench.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CF3-A
CF3M-A
CF3MR-A
CF3MUU-A
CF3MUUR-A
CF3R-A
CF3UU-A
CF3UUR-A
CF4-A
CF4M-A
CF4MR-A
CF4MUU-A
CF4MUUR-A
CF4R-A
CF4UUR-A
CF5-A
CF5M-A
CF5MR-A
CF5MUU-A
CF5MUUR-A
CF5R-A
CF5UU-A
CF5UUR-A
CF6-A
CF6M-A
CF6MR-A
CF6MUU-A
CF6MUUR-A
CF6R-A
CF6UU-A
CF6UUR-A
CF6VUU-A
CF8-A
CF8M-A
CF8MR-A
CF8MUU-A
CF8MUUR-A
CF8R-A
CF8UU-A
CF8UUR-A
CF8V-A
CF8VMUU-A
CF8VUU-A
CF10-1-A
CF10-1M-A
CF10-1MR-A
CF10-1MUU-A
CF10-1MUUR-A
CF10-1R-A
CF10-1UU-A
CF10-1UUR-A
CF10-1VMUU-A
CF10-1VUU-A
CF10-A
CF10M-A
CF10MR-A
CF10MUU-A
CF10MUUR-A
CF10R-A
CF10UU-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Outer Diameter D
(Ø)
Width C
(mm)
Cam follower stud screw
(mm)
Material Rolling Guide Method Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring107M3Carbon SteelWith Gage1.471.1847000No Seal1.37
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring107M3Stainless SteelWith Gage1.471.1847000No Seal1.37
1 Piece(s)Available

15 Days or more

-Spherical Outer Ring107M3Stainless SteelWith Gage1.471.1847000No Seal0.37
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring107M3Stainless SteelWith Gage1.471.1847000With Seal1.37
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring107M3Stainless SteelWith Gage1.471.1847000With Seal0.37
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring107M3Carbon SteelWith Gage1.471.1847000No Seal0.37
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring107M3Carbon SteelWith Gage1.471.1847000With Seal1.37
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring107M3Carbon SteelWith Gage1.471.1847000With Seal0.37
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring128M4Carbon SteelWith Gage20.62.0537000No Seal1.76
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring128M4Stainless SteelWith Gage20.62.0537000No Seal1.76
1 Piece(s)Available

15 Days or more

-Spherical Outer Ring128M4Stainless SteelWith Gage20.62.0537000No Seal0.47
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring128M4Stainless SteelWith Gage20.62.0537000With Seal1.76
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring128M4Stainless SteelWith Gage20.62.0537000With Seal0.47
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring128M4Carbon SteelWith Gage20.62.0537000No Seal0.47
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring128M4Carbon SteelWith Gage20.62.0537000With Seal0.47
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring139M5Carbon SteelWith Gage3.142.7729000No Seal2.25
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring139M5Stainless SteelWith Gage3.142.7729000No Seal2.25
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring139M5Stainless SteelWith Gage3.142.7729000No Seal0.53
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring139M5Stainless SteelWith Gage3.142.7729000With Seal2.25
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring139M5Stainless SteelWith Gage3.142.7729000With Seal0.53
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring139M5Carbon SteelWith Gage3.142.7729000No Seal0.53
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring139M5Carbon SteelWith Gage3.142.7729000With Seal2.25
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring139M5Carbon SteelWith Gage3.142.7729000With Seal0.53
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1611M6Carbon SteelWith Gage3.593.5825000No Seal3.43
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring1611M6Stainless SteelWith Gage3.593.5825000No Seal3.43
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1611M6Stainless SteelWith Gage3.593.5825000No Seal1.08
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1611M6Stainless SteelWith Gage3.593.5825000With Seal3.43
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1611M6Stainless SteelWith Gage3.593.5825000With Seal1.08
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1611M6Carbon SteelWith Gage3.593.5825000No Seal1.08
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1611M6Carbon SteelWith Gage3.593.5825000With Seal3.43
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1611M6Carbon SteelWith Gage3.593.5825000With Seal1.08
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1611M6Carbon SteelTotal roller type6.948.511000With Seal3.43
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1911M8Carbon SteelWith Gage4.174.6520000No Seal4.02
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring1911M8Stainless SteelWith Gage4.174.6520000No Seal4.02
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1911M8Stainless SteelWith Gage4.174.6520000No Seal1.37
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1911M8Stainless SteelWith Gage4.174.6520000With Seal4.02
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring1911M8Stainless SteelWith Gage4.174.6520000With Seal1.37
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring1911M8Carbon SteelWith Gage4.174.6520000No Seal1.37
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring1911M8Carbon SteelWith Gage4.174.6520000With Seal4.02
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring1911M8Carbon SteelWith Gage4.174.6520000With Seal1.37
1 Piece(s)Available

Same day

Stock

-Cylindrical Outer Ring1911M8Carbon SteelTotal roller type8.1311.28700No Seal4.02
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring1911M8Stainless SteelTotal roller type8.1311.28700With Seal4.02
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring1911M8Carbon SteelTotal roller type8.1311.28700With Seal4.02
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring2612M10Carbon SteelWith Gage5.336.7817000No Seal5.49
1 Piece(s)Available

Same day

Stock

-Cylindrical Outer Ring2612M10Stainless SteelWith Gage5.336.7817000No Seal5.49
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2612M10Stainless SteelWith Gage5.336.7817000No Seal2.06
1 Piece(s)Available

Same day

Stock

-Cylindrical Outer Ring2612M10Stainless SteelWith Gage5.336.7817000With Seal5.49
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2612M10Stainless SteelWith Gage5.336.7817000With Seal2.06
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring2612M10Carbon SteelWith Gage5.336.7817000No Seal2.06
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring2612M10Carbon SteelWith Gage5.336.7817000With Seal5.49
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring2612M10Carbon SteelWith Gage5.336.7817000With Seal2.06
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring2612M10Stainless SteelTotal roller type9.4214.37200With Seal5.49
1 Piece(s)Available

Same day

Stock

-Cylindrical Outer Ring2612M10Carbon SteelTotal roller type9.4214.37200With Seal5.49
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring2212M10Carbon SteelWith Gage5.336.7817000No Seal4.7
1 Piece(s)Available

15 Days or more

10Cylindrical Outer Ring2212M10Stainless SteelWith Gage5.336.7817000No Seal4.7
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring2212M10Stainless SteelWith Gage5.336.7817000No Seal1.67
1 Piece(s)Available

8 Days or more

-Cylindrical Outer Ring2212M10Stainless SteelWith Gage5.336.7817000With Seal4.7
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring2212M10Stainless SteelWith Gage5.336.7817000With Seal1.67
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring2212M10Carbon SteelWith Gage5.336.7817000No Seal1.67
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring2212M10Carbon SteelWith Gage5.336.7817000With Seal4.7

Loading...

Basic Information

Category Cam Followers Fastening Methods With Head Hexagonal Hole Roller Lining No
Cam Followers Type Standard Axis Presence Size Standard Metric System

Additional Products in this Category

Tech Support