(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Case unit has standard-type linear bushing embedded in small lightweight aluminum case. Can be mounted by simply bolting to table.
Part Number
Configured Part Number is shown.
Part Number |
---|
SC6MUU |
SC6UU |
SC8MUU |
SC8UU |
SC10MUU |
SC10UU |
SC12MUU |
SC12UU |
SC13MUU |
SC13UU |
SC16MUU |
SC16UU |
SC20 |
SC20MUU |
SC20UU |
SC25 |
SC25MUU |
SC25UU |
SC30 |
SC30MUU |
SC30UU |
SC35MUU |
SC35UU |
SC40 |
SC40MUU |
SC40UU |
SC50UU |
Loading...
Motion | Linear Motion | Style | Standard Form | Lubrication Type | NA |
---|---|---|---|---|---|
Type | Housing Units Wide Block Type | Length | Standard | Ball Recirculating Type | Single |
Precision | High Grade | W/ or w/o metal retainer | No | Operating Temperature Min(°C) | -15 |
Operating Temperature Max(°C) | 80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy