(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Flange is oval-shaped. More suitable than the LMK-L type for compact designs due to lower core height.
With 2 standard retainers embedded, this product is optimal for sites subject to moment loads.
To lengthen the product life, the balls of the linear bushing are embedded in two races to support the load from the flats.
Part Number
Configured Part Number is shown.
Part Number |
---|
LMH6L |
LMH6LUU |
LMH8L |
LMH8LUU |
LMH10L |
LMH10LUU |
LMH12L |
LMH12LUU |
LMH13L |
LMH13LUU |
LMH16L |
LMH16LUU |
LMH20L |
LMH20LUU |
LMH25L |
LMH25LUU |
LMH30L |
LMH30LUU |
Loading...
TYPE | Flange | Motion | Linear Motion | Outer Cylinder Material | Iron |
---|---|---|---|---|---|
Flange Type | Standard Flange | Lubrication Type | NA | Type | Flanged End Face |
Length | Long | Ball Recirculating Type | Long | Precision | High Grade |
Flange Shape | Round-shaped, 2 Set Screw Flats | The material of a ball | Iron | W/ or w/o metal retainer | No |
Operating Temperature Min(°C) | -15 | Operating Temperature Max(°C) | 80 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy