(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Spherical Bearing
•Lubrication Method: Lubrication Free
•Spherical Bearing Type: Standard
•Main Body Material: Chrome Molybdenum Steel
•Ball Material: Brass
Part Number
Configured Part Number is shown.
Part Number |
---|
SPS-2035E |
SPS-2542E |
SPS-4062E |
SPS-4568E |
SPS-5075E |
SPS-90130E |
Loading...
Types | Spherical Bearing | Spherical Bearing Type | Standard | Body Material | 52100 Steel Hardening (Molybdenum Coating) |
---|---|---|---|---|---|
The material of a ball | High tensile brass based / solid lubricant embedded | Operating Temperature Range(℃) | -40::150 | Lubrication Method | Non-Lubricated |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy