(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Drymet ST (70B) straight bushings with compact design. It can be used without lubrication, has a low coefficient of friction and excellent load resistance. It has excellent wear resistance even in areas where oil film composition is difficult, such as constant back and forth movements, oscillating movements and frequent starts and stops. Since the bearing is thin, a compact design is possible. Excellent dimensional stability, mechanical strength and thermal conductivity.
Part Number
Configured Part Number is shown.
Loading...
Type | Straight | Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1 to 5.0 | Maximum Allowable PV Value(N/mm2•m/s) | 3.25 |
---|---|---|---|---|---|
Max. Allowable Surface Pressure P(N/mm2) | 24.5 | Max. Allowable Velocity V(m/s) | 1.15 | Length Type | Single |
Mounting Shaft Fits | h7 | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -40::120 | Environment | Standard / In Oil |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy