(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Drymet LF (LFF) straight bushing that can be used over a wide temperature range and has excellent chemical resistance. It is an oil-free bushing composed of three layers: Ethylene Tetrafluoride resin layer with filler, Sintered Copper layer and supporting metal. It can be used without lubrication and is very compact due to its thinness and light weight. It has a low coefficient of friction, stable under high load and low speed conditions, and has excellent wear resistance. When used in conjunction with lubricating oil, it can be used with a high PV value even in the medium and high speed range. It can be used over a wide range of temperatures, from low to high, and has excellent chemical resistance. Excellent dimensional stability, mechanical strength and thermal conductivity.
Part Number
Configured Part Number is shown.
Loading...
Type | Straight | Bushing Material | Sintered Bronze with PTFE | Maximum Allowable PV Value Range(N/mm2•m/s) | 2.1 to 5.0 |
---|---|---|---|---|---|
Maximum Allowable PV Value(N/mm2•m/s) | 3.6 | Max. Allowable Surface Pressure P(N/mm2) | 49 | Max. Allowable Velocity V(m/s) | 0.65 |
Length Type | Single | Mounting Hole Fits | H7 | Lubrication Condition | Unlubricated |
Operating Temperature Range(℃) | -200::280 | Environment | Standard / In Oil |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy